Product RSS5T-10/TXL
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3031933Alternative order number : 31933
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488319335 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 56 g |
Mounting accessories
|
RSSW-D9-RKSW-451-2M-2M | 6914127 |
|
BI1-EH04K-AP6X
Cylindrical, smooth barrel, 4 mm, stainless steel |
4609767 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

