Product PKG4M-2-PSW4M/TXL
Female Flange with Stranded Wires, Front-mounted
Order number: 6934599- M12 × 1 female receptacle
- Protection class IP67
- Stainless steel receptacle housing
- Front panel mounting
- Connected via stranded wires
- 4-pin + PE
- Stranded wire length: 0.5 m

General data
| EAN | 4047101369342 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 32 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4+PE |
| Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
| Mounting type | front panel mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
| Voltage | 60 V |
| Current | 4 A |
| Cable length | 0.5 m |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Approvals | CE |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

