Product WKC4T-2-RSC4T/TXL
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6625636- Female M12, angled, 3-pin
 - Male M12, straight, 3-pin
 - Jacket material: PUR
 - Jacket color: black
 - Suitable for drag chain use
 - Resistant to chemicals, UV radiation and oils
 - Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
 - Resistant to welding sparks
 - Free from halogen, silicone, PVC and LABS
 - Particularly resistant to abrasion
 - Protection class: IP67, IP69K
 - Cable length: 2.0 m
 

General data
| EAN | 4047101269857 | 
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator | 
| Customs tariff number | 85444290900 | 
| Country of origin | PL | 
| Weight | 80 g | 
Technical Data
| Application | Signal | 
| Design | Extension Cable | 
| Connector A | Female, M12 × 1, Angled, A-coded | 
| Number of pins | 3 | 
| Connector body | Plastic, TPU, Black | 
| Coupling nut/screw | Brass, CuZn, Nickel-plated | 
| Connector B | Male, M12 × 1, Straight, A-coded | 
| Number of Pins | 3 | 
| Connector body | Plastic, TPU, Black | 
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated | 
| Voltage | 250 V | 
| Current | 4 A | 
| Cable diameter | Ø 4.1 mm | 
| Cable length | 2.0 m | 
| Cable jacket | PUR, Black | 
| Number of Conductors | 3 | 
| Protection class | IP67, IP69K | 
| Special features | Suitable for drag chain use | 
| Approvals | cULus | 
Mounting accessories
								 
								 | 
							
								TORQUE-WRENCH-SET-AS
								 Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14)  | 
							6936170 | 
								 
								 | 
							
								BLANK-LABEL-FOR-CORDSETS-TEL-TXL
								 Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant  | 
							6936206 | 
Connectivity accessories
								 
								 | 
							
								LABEL-HOLDER-FLEX-PVC
								 PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package  | 
							100048170 | 

