Product  RKC4T-2-WSC4T/TXL

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Miniature Sensor

Order number: 3072111

Alternative order number : 72111

    • Cable, PVC, 150 mm, with M8 × 1 male end, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Indication of insufficient excess gain
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar, light operation
#

General data

EAN 662488721114
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 18.14 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top