Product  RKC4T-0.6-WSC4T/TXL

PROFIBUS Cable

PUR Cable Jacket

Order number: U0338
    • Jacket material: PUR, 2 × 22 AWG
    • Jacket color: violet
    • UL approval
    • End open
    • M12 female connector, straight, reverse-keyed
    • Cable length: 1.0 m
#

General data

EAN 4047101000887
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 96 g

Technical Data

Application Data
Design Connection Cable
Connector A Female, M12 × 1, Straight, B-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Network protocol PROFIBUS-DP
Voltage 250 V
Current 4 A
Cable diameter Ø  7.9 mm
Cable length 1.0 m
Cable jacket PUR, Violet
Number of Conductors 2
Protection class IP67, IP69K
Special features Shielded
Approvals UL, CSA

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top