Product RKC4T-35-RSC4T/TEL
2-Way Splitter
Y-Splitter with Cable, Male M12 × 1 - 2x Female Ø 8 mm
Order number: 6630434- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame-retardant (FT2 in accordance with UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS-compliant
- Protection class: IP67
- 4/3-pin
- Cable length: 1.5/1.5 meter

General data
| EAN | 4047101375688 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Y-splitter with cable |
| Connector A | Male, M12 × 1, Straight |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | 2 x Female, Ø 8 mm, Angled |
| Number of Pins | 3 |
| Connector body | Plastic, TPU, Black |
| Voltage | 60 V |
| Current | 4 A |
| Cable diameter | Ø 4.3 mm |
| Cable length | 1.50, 1.5 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 3 |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

