Product  RKC4T-14-RSC4T/TEL

Inductive Sensor

Resistant to Magnetic Fields

Order number: 16008
    • Rectangular, height 8 mm
    • Active face on top
    • Metal, Zamak, nickel-plated
    • Resistant to magnetic fields (weld resistant), for DC and AC fields
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101146233
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 37 g

Technical Data

Cable length 2.0 m
Cable jacket Gray

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top