Product PSW3M-10/TXL
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3070988Alternative order number : 70988
- 4-beam system, beam spacing 28.6 mm
- Scan field 111 mm
- Range max. 2 m with reflector and max. 400 mm in diffuse mode
- Protection class IP62
- Cable 2 m
- Job light: green
- Mispick: red
- Operating voltage 12…30 VDC
- Non-actuated current consumption: < 20 mA, < 70 mA with activated job light
- DIP switches for adjustment of PNP/NPN switching output, NO/NC output and work light
- SMBPVA1 mounting bracket kit included in delivery
- No reflector tape included

General data
| EAN | 662488709884 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 228 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
WKC4T-2/TRL | 6543003 |
|
SCOL-0404D-1004
4 DI 3 ms / 4 DO 0.5 A |
6824456 |
|
PKG3M-5/TEL | 6625059 |
|
T30SP6REQ | 3037071 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

