Product PSW3M-5/TXL
Industrial Ethernet/PROFINET Cable
Extension Cable
Order number: 100004243- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- Approval: UL
- RoHS compliant
- PNO compliant
- M12 male connector, angled, D-coded
- M12 male, angled, 4-pin
- Cable length: 1.0 m

General data
| EAN | 4047101496628 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 100 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Angled, D-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/screw | Brass, GD-Zn, Nickel-plated |
| Connector B | Male, M12 × 1, Angled, D-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/retaining screw | Brass, GD-Zn, Nickel-plated |
| Network protocol | Ethernet |
| Voltage | 48 V |
| Current | 3 A |
| Cable diameter | Ø 6.5 mm |
| Cable length | 1.0 m |
| Cable jacket | PUR, Green |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Approvals | UL Listed |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
WKC4T-2/TRL | 6543003 |
|
SCOL-0404D-1004
4 DI 3 ms / 4 DO 0.5 A |
6824456 |
|
PKG3M-5/TEL | 6625059 |
|
T30SP6REQ | 3037071 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

