Product PKW3M-10/TXL
Photoelectric Sensor
Triangulation Sensor with Analog Output
Order number: 3063867Alternative order number : 63867
- Foreground and background suppression
- Operating range 100…400 mm
- Cable, 9 m, 5-pin
- Operating voltage 15…30 VDC
- Analog current output 4…20 mA
- Selectable output response of 4 ms (fast) and 64 ms (slow)

General data
| EAN | 662488638672 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 689 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
VE205G1C | 3810270 |
|
MT..-2G | CE 5111-xM |
|
CABLE FBA-YE/SD 1000M | 6611493 |
|
BTS-DSU35-Z03
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm |
6900231 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

