Product PKW3M-5/TXL
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6629924- Female M12, straight, 4-pin + PE
- Male M12, straight, 4-pin + PE
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101361667 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4+PE |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 4+PE |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Cable diameter | Ø 5 mm |
| Cable length | 5.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 5 |
| Protection class | IP67, IP69K |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
VE205G1C | 3810270 |
|
MT..-2G | CE 5111-xM |
|
CABLE FBA-YE/SD 1000M | 6611493 |
|
BTS-DSU35-Z03
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm |
6900231 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

