Product  WSC5T-10/TXL

Flow Monitoring

Functionality Corresponding to Flow Module

Remote Probe

Order number: 6870267
    • Thermodynamic operating principle
    • Functionality in accordance with flow module
    • Extended temperature range
    • Media temperature +10…+120 °C
    • Freely rotatable sensor
    • Plugged in with adapter
    • Screw-in adapter, M18 x 1.5
#

General data

EAN 4047101303124
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 254 g

Technical Data

Cable length 2.0 m

Mounting accessories

100048895
4430122
3032719
100045255
9910840
3804980
6915624
6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top