Product WSC4.5T-10/TXL
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100008773- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…2.5 bar rel.
- 8…33 VDC
- Analog output 1…6 V
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101512366 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
RKSW-X2X-10M | 100048895 |
|
NI1.5-KSR13A-2AD4X2-0.2-RS4.4T/S34
Dual sensor, plastic |
4430122 |
|
S18AW3FF100 W/30 | 3032719 |
|
TW865-868-Q14L37-M-HT-B40 | 100045255 |
|
TP-104A-G1/8-H1141-L035
temperature detector for liquid and gaseous media |
9910840 |
|
TL505ALSKQ | 3804980 |
|
RSM43-18M | 6915624 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

