Product  WSC4.5T-5/TXL

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6627421
    • Male M8, straight, 3-pin
    • Shield on coupling nut/screw
    • Jacket material: PVC, shielded
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101337143
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Signal
Design Connection Cable
Connector A Male, M8 × 1, Straight
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  5.2 mm
Cable length 10.0 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP67, IP69K
Special features Shielded, Shielding on coupling nut
Approvals cULus

Mounting accessories

100048895
4430122
3032719
100045255
9910840
3804980
6915624
6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top