Product RSC5T-10/TXL
Safety Light Curtain
Cascadable Receiver
Order number: 3072434Alternative order number : 72434
- M12 × 1 male connector, 8-pin
- Blanking function
- Cascadable up to 4 modules
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 30 mm
- Scan field 1800 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488724344 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 5756 g |
Mounting accessories
|
RKSW-X2X-10M | 100048895 |
|
NI1.5-KSR13A-2AD4X2-0.2-RS4.4T/S34
Dual sensor, plastic |
4430122 |
|
S18AW3FF100 W/30 | 3032719 |
|
TW865-868-Q14L37-M-HT-B40 | 100045255 |
|
TP-104A-G1/8-H1141-L035
temperature detector for liquid and gaseous media |
9910840 |
|
TL505ALSKQ | 3804980 |
|
RSM43-18M | 6915624 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

