Product RSC4.5T-5/TXL
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3075201Alternative order number : 75201
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488752019 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 54 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
RKSW-X2X-10M | 100048895 |
|
NI1.5-KSR13A-2AD4X2-0.2-RS4.4T/S34
Dual sensor, plastic |
4430122 |
|
S18AW3FF100 W/30 | 3032719 |
|
TW865-868-Q14L37-M-HT-B40 | 100045255 |
|
TP-104A-G1/8-H1141-L035
temperature detector for liquid and gaseous media |
9910840 |
|
TL505ALSKQ | 3804980 |
|
RSM43-18M | 6915624 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

