Product RSC4.5T-2/TXL
Actuator and sensor cable
Connection Cable
Order number: 6935102- M16 coupling, straight, 14-pin
- Jacket material: TPU
- Jacket color: black
- Flame retardant (FT1)
- Approval: UL and CSA
- RoHS-compliant
- Protection type IP67
- Cable length: 5.0 m

General data
| EAN | 4047101381979 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 361 g |
Technical Data
| Design | Connection Cable |
| Connector A | Female, M16 × 0.75, Straight |
| Number of pins | 14 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 3 A |
| Cable diameter | Ø 6.9 mm |
| Cable length | 5.0 m |
| Cable jacket | TPU, Black |
| Number of Conductors | 2 |
| Protection class | IP67 |
Mounting accessories
|
RKSW-X2X-10M | 100048895 |
|
NI1.5-KSR13A-2AD4X2-0.2-RS4.4T/S34
Dual sensor, plastic |
4430122 |
|
S18AW3FF100 W/30 | 3032719 |
|
TW865-868-Q14L37-M-HT-B40 | 100045255 |
|
TP-104A-G1/8-H1141-L035
temperature detector for liquid and gaseous media |
9910840 |
|
TL505ALSKQ | 3804980 |
|
RSM43-18M | 6915624 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

