Product RKC4.5T-10/TXL
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6935665- M12 female connector, angled, 5-pin
- With 3-color LED (PNP, yellow, yellow, green)
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101391602 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 303 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Angled |
| Number of pins | 5 |
| Connector body | Plastic, PP, Translucent |
| Coupling nut/screw | Stainless Steel, V4A |
| Display switch state | LED, Yellow/yellow |
| Voltage | 30 V |
| Current | 4 A |
| Cable diameter | Ø 4.5 mm |
| Cable length | 10.0 m |
| Cable jacket | PP-EPDM, White |
| Number of Conductors | 5 |
| Protection class | IP67, IP69K |
Data Sheets
| German | 1256 KB |
| English | 1255 KB |
| French | 1257 KB |
| Spanish | 1256 KB |
| Czech | 1256 KB |
| Dutch | 1255 KB |
| Romanian | 1256 KB |
| Russian | 1357 KB |
| Polish | 1256 KB |
| Chinese | 1324 KB |
| Turkish | 1256 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

