Product WSS8T-5/TXL
Measuring Light Screen
Emitter
Order number: 3072501Alternative order number : 72501
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 448 mm
- Resolution: 19 mm
- Range: 16.5 m
- Operating voltage: 16…30 VDC

General data
| EAN | 662488725013 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | CN |
| Weight | 871 g |
Technical Data
| Cable length | 0.150 m |
| Approvals | CE, cULus recognized |
Mounting accessories
|
REM-97S8C-7AAL-H1151 | 100011304 |
|
QS186LEQ8 | 3070253 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

