Product  WSS8T-2/TXL

High-Temperature Resistant Actuator and Sensor Cable

Connection Cable

Order number: 8043309
    • M12 female connector, straight, 3-pin
    • Sheath material: PTFE
    • Sheath color: white
    • Flame-retardant
    • Resistant to welding sparks
    • Resistant to chemicals, UV radiation and oils
    • Resistant to acids and alkaline solutions
    • LABS free
    • Resistant to microbes and hydrolysis
    • Cold and heat-flexible
    • RoHS-compliant
    • Protection class IP65
    • Temperature range of the cable: -190°C…260°C
    • Cable length: 30 m
#

General data

EAN 4047106218782
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 684 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Straight
Number of pins 3
Connector body Plastic, PBT GF, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable diameter Ø  3.8 mm
Cable length 30.0 m
Cable jacket PTFE, White
Number of Conductors 3
Protection class IP65
Special features High temperature, Resistant to welding sparks

Mounting accessories

100011304
3070253
6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top