Product  WKC4.4T-5-RSC4.4T/TEL

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3073566

Alternative order number : 73566

    • M12 × 1 male connector, 8-pin
    • Protection class IP65
    • Scan field 450 mm
    • Resolution 30 mm
    • Internal testing in 500-ms cycle
    • Range 15 m
    • Operating voltage 24 VDC ± 15 %
    • Switching output with restart interlock (LATCH)
    • Muting is not supported
    • Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508
#

General data

EAN 662488735661
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin CN
Weight 2426 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top