Product  RKSV4.5T-15-RSSV4.5T/TXL

LED Linear Light

In the Metal Housing

Order number: 3803107

Alternative order number : 803107

    • Light length: 1100 mm
    • Operating voltage: 100…277 VAC
    • Protection class: IP50
    • Color: Blue
    • M12 x 1 male
    • Built-in ON/OFF switch
    • Integrated rotary switch for continuous dimming of the light output (0% - 100%)
#

General data

EAN 662488021719
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 5170 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top