Product  RSS8T-8.5/TXL

Flow Monitoring

Immersion Sensor without Integrated Processor

Order number: 6872009
    • Sensor for liquid media
    • Calorimetric functionality
    • Adjustment via signal processor
    • Status indicated via LED chain on signal processor
    • Sensor made of A4 stainless steel (1.4404)
    • Mech. connection: Tri-Clamp
    • Temperature range: +10…+120 °C
    • Cable device
    • 4‐wire connection to the processor
#

General data

EAN 4047101176100
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 297 g

Technical Data

Cable length 2.0 m

Mounting accessories

100011304
3070253
6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top