Product WKC4.4T-P7X2-10-RSC4.4T/TXO
LED Signal Light
Tower Light
Order number: 3019275Alternative order number : 19275
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Male M12x1
- Monochrome: Red (COL 1)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488192754 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 122 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

