Product  WKC4.4T-P7X2-7.5-RSC4.4T/TXO

Photoelectric Sensor

Diffuse Mode Sensor

Miniature Sensor

Order number: 3068691

Alternative order number : 68691

    • Cable with male end, PVC, M8 × 1,150 mm
    • Protection class IP67
    • Ambient temperature: -20…+55 °C
    • Ideal for confined spaces
    • Operating voltage: 10…30 VDC
    • PNP switching output, dark operation
#

General data

EAN 662488686918
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 37 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top