Product WKC4.4T-P7X2-2-RSC4.4T/TXO
Pressure Sensor
Relative Pressure: -1…40 Bar
Order number: 100001712- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Metal measuring cell
- Pressure range -1…40 bar relative
- 18…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link SSP4.1.1
- Process connection G1/4″ male thread
- Connector device, M12 × 1

General data
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 289 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1055 KB |
| English | 1054 KB |
| French | 1056 KB |
| Spanish | 1054 KB |
| Czech | 1054 KB |
| Dutch | 1054 KB |
| Romanian | 1055 KB |
| Russian | 310 KB |
| Polish | 1056 KB |
| Chinese | 1120 KB |
| Turkish | 1056 KB |
Approval
Configuration File
Configuration Software
Datenblätter Archiv
IO-Link Parameters
Manual
| Version without Smart Sensor Profile | 1046 KB |
| Version with Smart Sensor Profile | 1301 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

