Product  WKS4T-P7X2-10/TXL

Measuring Light Screen

Emitter

Order number: 3062659

Alternative order number : 62659

    • Minimum target size 2.5 mm
    • Scan field 1626 mm
    • Max. sensing range 1.8 m
    • Operating voltage 11.8…12.2 VDC (from controller)
    • Protection class IP65
    • Adjustment via software
#

General data

EAN 662488626594
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 90318020000
Country of origin US
Weight 2790 g

Technical Data

Approvals CE, cULus recognized

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top