Product  PKWV4M-10/TEL

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Miniature Sensor

Order number: 3062622

Alternative order number : 62622

    • Male M8 × 1; 3-pin
    • Coaxial optics, no blind zone
    • Operating voltage: 10…30 VDC
    • NPN switching output, dark operation
#

General data

EAN 662488626228
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top