Product WKC12T-0.6-RSC12T/TEL
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3035268Alternative order number : 35268
- Intrinsically safe(Ex ia)
- Operating temperature: -40 °C … +70 °C
- Male connector MINI, 3-pin
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488352684 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 152 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

