Product PKW4M-2-PSW4M/TEL
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6627984- 3-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101278835 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 3170 g |
Technical Data
| Application | Signal |
| Number of pins | 3 |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 4.3 mm |
| Cable length | 100.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

