Product  PKG3M-2-PSG3M/TEL

LED Signal Light

Beacon with Audible Signal

Order number: 3802154

Alternative order number : 802154

    • LED all-round visible
    • Continuous signal: 94dB
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection class IP67
    • In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
    • Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
    • Male M12 x 1, 5-pin
    • Operating voltage 12…30 VDC
#

General data

EAN 662488014964
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 141 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top