Product WKC5T-1-RSC5T/TEL
Wall Feedthrough
Order number: 100048191- M12 female connector — M12 male connector
- T-coded, 4
- RoHS compliant
- Protection class: IP67

General data
| EAN | 4047101643046 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Power |
| Connector A | Female, M12 × 1, Straight, T-coded |
| Number of pins | 4 |
| Connector body | Die-cast Zinc, GD-Zn, Silver |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, T-coded |
| Number of Pins | 4 |
| Connector body | Die-cast Zinc, GD-Zn, Silver |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 63 V |
| Current | 12 A |
| Protection class | IP67 |
| Approvals | cULus recognized |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

