Product  WKC5T-0.6-RSC5T/TEL

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3027413

Alternative order number : 27413

    • Cable, 9 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency A, requires transmitters with the same frequency
    • Operating voltage: 24…240 VAC
    • Semiconductor relay output, SPST, dark operation
#

General data

EAN 662488274139
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 847 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top