Product RKC4.4T-2-WSC4.4T/TEL
Image Processing
Filter
Order number: 3097529Alternative order number : 97529
- Improved image quality
- Reduces unwanted ambient light
- Allows green portion of light to pass (spectral range 500…550 nm)
- Blocks infrared and other visual light
- Suitable for C-mount lenses with 27 mm internal thread (Evetar, Pentax)
- Fits LCFxxLEVMP lenses

General data
| EAN | 662488975296 |
| eCl@ss-Code (V5.1.4): | 27310290 -/- Image processing component (not classified) (accessories: filter,…) |
| Customs tariff number | 90029000000 |
| Country of origin | US |
| Weight | 45.36 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

