Product RKC4T-0.6-RSC4T/TEL
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100023662- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -0.2…0.2 bar rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/2" male thread front sealing
- Plug-in device, M12 × 1

General data
| EAN | 4047101531480 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 113 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

