Product WKC4.4T-P7X2-5-RSC4.4T/TXO
Pressure Transmitter
Ratiometric Output (3-Wire)
Order number: 100019016- For mobile hydraulic applications
- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Excellent accuracy and long-term stability
- Complies with ISO 16750-2
- Pressure range 0…10 bar rel.
- 5 VDC ± 10 %
- Ratiometric output 10…90 %
- Process connection M14 × 1.5 male thread
- Plug-in device, Deutsch DT04-3P

General data
| EAN | 4047101524765 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 100 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

