Product RKC4T-P7X2-3-RSC4T/TXL
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3063094Alternative order number : 63094
- Cable with male end, PVC, M8 × 1, 3-pin, 150 mm
- Very high excess gain
- Operating voltage: 10…30 VDC
- PNP switching output, dark operation

General data
| EAN | 662488630942 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 36 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

