Product  PKG3M-3/TEL

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3029547

Alternative order number : 29547

    • Cable with male end M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488295479
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 117 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316
3810270
CE 5111-xM
6611493
6900231
3076008

Connectivity accessories

100002936

Select Country

Turck worldwide

to top