Product  WSC4.5T-2/TEL

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6626598
    • Female M12, straight, 5-pin
    • Coupling nut/screw, stainless steel
    • M12 male, straight, 5-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101293425
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 226 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Stainless Steel, V4A
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 5
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Stainless Steel, V4A
Voltage 60 V
Current 4 A
Cable diameter Ø  4.8 mm
Cable length 5.0 m
Cable jacket PUR, Black
Number of Conductors 5
Protection class IP67, IP69K
Special features Suitable for drag chain use
Approvals cULus

Mounting accessories

100048895
4430122
3032719
100045255
9910840
3804980
6915624
6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top