Product  TB-4M12-5P3-15/TXL

Labels

Order number: 6936206
    • Material: polycarbonate (PC)
    • Color: white, similar to RAL 9016
    • Label length: 18 mm
    • Label height: 4 mm
    • Halogen-free
    • Flame-retardant (fire class V0)
    • Temperature range: -40…+140 °C
    • RoHS-compliant
    • Single-line labeling (labeling technology: plotter, laser, ink jet, waterproof pen)
    • Packaging unit: 57 pieces per sheet
#

General data

EAN 4047101413687
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 39269097900
Country of origin DE
Weight 18 g

Technical Data

Application Signal

Select Country

Turck worldwide

to top