Product TB-8M12-5P3-CS19T
Passive Actuator/Sensor Box, M12 × 1
8-port, with M23 Connector for Supply Cable
Order number: 6611943- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- LED (PNP circuit)
- I/O port (number of pins): 4-pin + PE

General data
| EAN | 4047101276008 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 311 g |
Technical Data
| Application | Signal |
| Number of Ports | 8 |
| Display switching state | LED, yellow |
| Switching function | PNP |
| I/O port | M12 × 1 |
| Number of pins | 4+PE |
| Group terminal | Male, M23 × 1, Top output |
| Number of Pins | 19 |
| Housing material | Plastic, PA |
| Voltage | 30 V |
| Ampacity | 2 A per signal contact, total current 9 A |
| Approvals | cULus |

