Product  TB-8M12-5-CS19T

Passive Actuator/Sensor Box, M12 × 1

8-port, with M23 Connector for Supply Cable

Order number: 6611941
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS-compliant
    • CE compliant
    • I/O port (number of pins): 4-pin + PE
#

General data

EAN 4047101275988
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85366990990
Country of origin US
Weight 311 g

Technical Data

Application Signal
Number of Ports 8
I/O port M12 × 1
Number of pins 4+PE
Group terminal Male, M23 × 1, Top output
Number of Pins 19
Housing material Plastic, PA
Voltage 30 V
Ampacity 2 A per signal contact, total current 9 A
Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top