Product TB-6M12-4P2-10/TXL
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6626642- Female M8, angled, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 0.3 m

General data
| EAN | 4047101282474 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 29 g |
Technical Data
| Application | Signal |
| Number of pins | 4 |
| Cable length | 0.30 m |
| Number of Pins | 4 |
| Approvals | cULus |

