Product TB-6M12-5-5/TXL
Bus Cable for CAN (DeviceNet, CANopen)
TPU Cable Jacket
Order number: 6604928- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- UL approval
- Cable length: 500 m

General data
| EAN | 4047101040753 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 52000 g |
Technical Data
| Application | Data |
| Network protocol | DeviceNet, CANopen |
| Cable length | 500.0 m |
| Voltage | 300 V |
| Approvals | UL, CSA |

