Product TB-6M12-5-CS19T
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6626998- Female M8, straight, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101288940 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 95 g |
Technical Data
| Application | Signal |
| Number of pins | 4 |
| Cable length | 2.0 m |
| Number of Pins | 4 |
| Approvals | cULus |

