Product  TB-4M12-5-2/TXL

LED Signal Light

Beacon with Audible Signal

Order number: 3079479

Alternative order number : 79479

    • LED all-round visible
    • Continuous signal: 95dB
    • Individually controllable
    • Mechanical screw-in thread M30x1.5
    • Protection class IP50
    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
    • Cable with male end M12 x 1, 5-pin
    • Operating voltage 18…30 VDC
#

General data

EAN 662488794798
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 158 g

Technical Data

Cable length 0.150  m

Select Country

Turck worldwide

to top