Product  JRBS-40DC-10RV

LED Signal Light

Tower Light

Order number: 3027587

Alternative order number : 27587

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Monochrome: Yellow rotating (COL 1)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488275877
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 227 g

Technical Data

Ambient temperature -40…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top