Product JRBS-40-6R/EX
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3026913Alternative order number : 26913
- Male M12 × 1, 4-pin
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488269135 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 66 g |
Technical Data
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

