Product  JBBS-49-T615/3G

LED Linear Light

In the Metal Housing

Order number: 3094456

Alternative order number : 94456

    • Motion switch
    • Cascadable
    • Light beam: 570mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488944568
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 590 g

Technical Data

Ambient temperature -20…+60 °C
Protection class IP50

Select Country

Turck worldwide

to top