Product JBBS-49-T415/3G
Actuator and Sensor Cable, PUR
Bulk Cable
Order number: 6633003- Jacket material: PUR
- Jacket color: yellow
- Grip color: yellow
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Cable length: 100 m

General data
| EAN | 4047101487398 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 5998 g |
Technical Data
| Ambient temperature | -25…+80 °C |

